IESNA:LM-63-2002
[TEST]P1434295
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6A-830-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23636.8
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3599.7 3748.3 3854.5 3849.2 3764.3 3647.5 3366.1 3127.2 3148.4 3313.0 3615.6 3987.3 4449.2 4996.0 5813.6 6620.7 7268.4 7974.5 
8770.9 9429.3 9466.4 9232.8 8606.3 7491.4 5601.3 4125.3 3886.4 3026.3 2060.0 1592.8 1247.7 892.0 706.1 557.5 398.2 244.2 
116.8 0.0 
3599.7 3753.6 3859.8 3854.5 3769.6 3652.8 3366.1 3132.5 3148.4 3313.0 3610.3 3976.6 4417.3 5033.2 5925.1 6594.1 7348.0 7985.1 
8765.6 9455.8 9508.9 9275.3 8675.3 7576.3 5670.3 4194.3 3955.4 3148.4 2150.3 1635.3 1263.6 913.2 716.8 578.7 435.4 276.1 
127.4 0.0 
3599.7 3737.7 3849.2 3865.1 3796.1 3716.5 3461.6 3212.1 3174.9 3334.2 3589.1 3944.8 4385.5 4927.0 5893.3 6620.7 7348.0 7963.9 
8675.3 9461.1 9710.6 9535.4 9062.9 8112.6 6509.2 4757.1 4465.1 3679.3 2824.5 2028.1 1529.1 1152.1 860.1 674.3 520.3 307.9 
148.7 0.0 
3599.7 3732.4 3849.2 3907.6 3859.8 3817.4 3652.8 3382.0 3249.3 3328.9 3557.2 3891.7 4316.4 4831.4 5410.1 6217.1 7018.8 7677.2 
8436.4 9206.3 9785.0 9843.4 9493.0 8797.5 7433.0 5420.8 5086.3 4151.8 3371.4 2670.6 2086.5 1555.6 1146.8 822.9 626.5 
387.6 164.6 0.0 
3599.7 3743.0 3859.8 3960.7 3992.6 3992.6 3934.2 3748.3 3546.6 3509.4 3663.4 3966.0 4396.1 4916.4 5489.8 6089.7 6854.3 7613.5 
8340.9 9047.0 9753.1 10215.0 10156.6 9705.3 8797.5 6912.7 6466.7 4847.4 3663.4 2962.6 2383.9 1900.7 1539.7 1189.3 881.3 
626.5 228.3 0.0 
3599.7 3721.8 3843.9 3981.9 4088.1 4157.2 4204.9 4178.4 4072.2 4003.2 4077.5 4300.5 4666.8 5165.9 5765.9 6424.2 7077.2 7671.9 
8287.8 8818.7 9386.8 10039.8 10406.2 10321.2 9790.3 8813.4 8484.2 6753.4 4300.5 2734.3 2102.5 1656.5 1263.6 987.5 706.1 
456.6 207.1 0.0 
3599.7 3716.5 3838.6 3997.9 4189.0 4364.2 4512.9 4672.2 4762.4 4820.8 4953.5 5181.8 5521.6 6026.0 6615.3 7247.1 7820.5 8324.9 
8638.2 8908.9 9158.5 9551.4 10246.9 11255.6 11855.6 11972.4 11935.2 11457.4 9397.4 6126.9 3413.9 2182.1 1661.8 1237.1 
812.3 430.1 169.9 0.0 
3599.7 3695.2 3817.4 3981.9 4189.0 4449.2 4741.2 5065.0 5410.1 5755.2 6020.7 6302.1 6700.3 7172.8 7783.4 8367.4 8903.6 
9243.4 9572.6 9737.2 9912.4 10215.0 10761.9 11637.9 13140.4 14441.2 14483.7 13729.8 11749.4 9461.1 6880.8 4008.5 2187.4 
1444.1 1019.4 658.3 249.5 0.0 
3599.7 3684.6 3806.7 3976.6 4199.6 4443.9 4746.5 5081.0 5463.2 5850.8 6206.5 6503.8 6891.4 7379.9 7969.2 8547.9 9078.8 
9386.8 9716.0 9901.8 10077.0 10384.9 10921.2 11770.6 13214.8 14451.8 14446.5 13782.8 11834.3 9461.1 6626.0 3854.5 2166.2 
1401.6 1019.4 674.3 254.8 0.0 
3599.7 3663.4 3785.5 3944.8 4173.1 4427.9 4762.4 5171.2 5675.6 6291.5 6971.1 7714.4 8558.5 9439.9 10241.6 10894.6 11255.6 
11441.5 11526.4 11430.8 11452.1 11659.1 11823.7 11940.5 11308.7 10167.2 9933.6 9243.4 8526.7 6657.8 3950.1 2272.4 1598.1 
1099.0 828.2 621.2 276.1 0.0 
3599.7 3636.8 3732.4 3891.7 4077.5 4316.4 4629.7 4980.1 5436.7 5983.5 6615.3 7284.3 8091.3 8930.2 9790.3 10549.5 11096.4 
11468.0 11669.8 11712.2 11866.2 12216.6 12625.4 12630.7 11914.0 10926.5 10708.8 9615.1 7671.9 5436.7 3626.2 2421.0 1555.6 
998.1 658.3 424.7 175.2 0.0 
3599.7 3631.5 3700.6 3849.2 4019.1 4242.1 4502.3 4815.5 5203.1 5659.7 6243.7 6838.3 7523.2 8186.9 8903.6 9519.5 9949.6 
10156.6 10268.1 10246.9 10305.3 10565.4 10910.5 10974.2 10533.6 9785.0 9636.3 8749.7 7135.7 5394.2 3822.7 2559.1 1608.7 
982.2 584.0 392.9 143.4 0.0 
3599.7 3620.9 3674.0 3785.5 3923.5 4088.1 4295.2 4539.4 4815.5 5144.7 5526.9 5967.6 6413.6 6838.3 7279.0 7656.0 7873.6 
7863.0 7794.0 7624.1 7491.4 7602.9 7841.8 8006.4 7884.3 7565.7 7480.8 6971.1 5819.0 4380.1 2983.8 1922.0 1369.8 
976.9 706.1 477.8 191.1 0.0 
3599.7 3567.8 3557.2 3573.1 3594.4 3583.8 3551.9 3514.7 3451.0 3397.9 3376.7 3387.3 3429.8 3504.1 3636.8 3743.0 3806.7 3769.6 3626.2 
3429.8 3206.8 3015.7 2835.1 2659.9 2431.6 2203.3 2150.3 1964.4 1762.7 1587.5 1433.5 1279.5 1125.6 945.0 801.7 637.1 292.0 0.0 
3599.7 3514.7 3419.2 3281.1 3116.5 2936.0 2787.4 2691.8 2649.3 2649.3 2691.8 2744.9 2813.9 2914.8 2989.1 3074.1 3105.9 3095.3 3005.0 
2782.1 2527.2 2288.3 2075.9 1868.9 1683.0 1523.8 1507.8 1422.9 1322.0 1226.4 1130.9 1030.0 913.2 775.2 642.4 493.8 201.8 0.0 
3599.7 3456.3 3238.7 2946.6 2691.8 2569.7 2553.8 2601.5 2638.7 2654.6 2659.9 2654.6 2665.3 2654.6 2644.0 2633.4 2596.2 2527.2 2415.7 
2267.1 2065.3 1874.2 1688.3 1534.4 1412.3 1316.7 1295.5 1226.4 1152.1 1072.5 976.9 870.7 753.9 605.3 440.7 281.4 122.1 0.0 
3599.7 3403.2 3068.8 2681.2 2511.3 2537.8 2638.7 2702.4 2729.0 2729.0 2702.4 2665.3 2612.2 2553.8 2500.7 2437.0 2352.0 2245.8 2134.3 
2012.2 1868.9 1730.8 1608.7 1513.1 1422.9 1337.9 1322.0 1226.4 1168.0 1125.6 1109.6 1024.7 913.2 727.4 520.3 318.6 191.1 0.0 
3599.7 3350.1 2904.2 2527.2 2490.0 2617.5 2739.6 2808.6 2824.5 2798.0 2739.6 2665.3 2596.2 2521.9 2410.4 2293.6 2182.1 2086.5 1964.4 
1842.3 1730.8 1635.3 1560.9 1497.2 1380.4 1295.5 1284.8 1231.7 1194.6 1306.1 1353.9 1279.5 1162.7 976.9 706.1 488.5 366.3 0.0 
3599.7 3307.7 2787.4 2458.2 2532.5 2697.1 2829.8 2898.9 2909.5 2861.7 2776.7 2670.6 2564.4 2442.3 2320.1 2192.7 2054.7 1916.6 1783.9 
1656.5 1560.9 1491.9 1428.2 1316.7 1247.7 1162.7 1152.1 1099.0 1120.3 1274.2 1215.8 1109.6 987.5 833.6 626.5 525.6 382.3 0.0 
3599.7 3259.9 2713.0 2437.0 2553.8 2744.9 2888.2 2962.6 2962.6 2909.5 2803.3 2675.9 2537.8 2367.9 2240.5 2107.8 1932.6 1752.1 1619.3 
1523.8 1481.3 1391.0 1311.4 1221.1 1136.2 1051.2 1040.6 1003.5 1083.1 1136.2 1024.7 892.0 769.8 615.9 515.0 472.5 286.7 0.0 
3599.7 3270.5 2691.8 2442.3 2575.0 2776.7 2920.1 2983.8 2983.8 2925.4 2813.9 2681.2 2516.6 2304.2 2150.3 2017.5 1810.5 1640.6 1518.4 
1465.4 1407.0 1343.2 1263.6 1184.0 1099.0 1014.1 1003.5 987.5 1072.5 1040.6 913.2 865.4 780.5 615.9 499.1 414.1 223.0 0.0 
3599.7 3275.8 2649.3 2431.6 2580.3 2771.4 2904.2 2967.9 2962.6 2898.9 2803.3 2675.9 2495.4 2304.2 2150.3 2006.9 1805.1 1629.9 1497.2 
1465.4 1380.4 1327.3 1237.1 1162.7 1077.8 1003.5 987.5 976.9 1061.9 1019.4 892.0 833.6 732.7 546.9 467.2 387.6 201.8 0.0 
